Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

HFCD101235GHT

3/4 GHT Valved Coupling Body
Log In or register to download CAD Drawings.
In die Preisanfrage
Material:
Polysulfone
Material Finish:
Molded Black
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
White
Mounting Option:
Thread
Temperature Range:
-40°F - 280°F (-40°C - 138°C)