65400
3/4 Hose Barb Non-Valved Elbow Coupling Insert (HFC231212 NSF)
- Material:
- Polypropylene
- Material Finish:
- Molded Grey
- Mounting Option:
- Free Floating
- Temperature Range:
- 32°F - 160°F (0°C - 71°C)
- Seal Options:
- EPR
- Valve Option:
- Non-Valved
- Body Type:
- Insert
- Bag Qty:
- 10