Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

BT4S431

Straight Fitting, 1/8" BSPT x 1/8" HB, Black Nylon
Log In or register to download CAD Drawings.
In die Preisanfrage
This product is available in Singles up to 3.
Material:
Nylon
Material Finish:
Black
Mounting Option:
In-Line
Temperature Range:
-10°F - 150°F (-23°C - 66°C)
Valve Option:
Non-Valved
Body Type:
Fittings
Bag Qty:
100

Zuletzt angesehen

View all recently visited products