Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DQADAPP0212

Adaptor, 3/4 FNPT Inner Port X 3/4 NPS Male Thread (for Asian Drums)
Log In or register to download CAD Drawings.
In die Preisanfrage
Material:
Polypropylene
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Mounting Option:
Thread
Seal Options:
FKM
CPCBodyType:
O-Rings and Seals

Alternative Bestelleinheit

Zuletzt angesehen

View all recently visited products