Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DTLD17004

1/4" Dual Hose Barb, Valved, In-line Coupling Body
Log In or register to download CAD Drawings.
In die Preisanfrage
Material:
ABS
Material Finish:
White with blue latch
Pressure Range:
Vacuum to 20 psi, 1.38 bar
Mounting Option:
Free Floating
Sterilization:
EtO, e-beam or gamma
Temperature Range:
32°F - 120°F (0°C - 48°C)
Seal Options:
BUNA-N