2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
3D Representation

HFC261257GHT

3/4 GHT Non-Valved Coupling Insert
In die Preisanfrage
Material:
UV Polysulfone
Material Finish:
Molded Blue
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
Black
Mounting Option:
Thread
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Non-Valved
HFCD10657BSPT Produktbild

HFCD10657BSPT

3/8 BSPT Valved Coupling Body
`
HFC10857 Produktbild

HFC10857

1/2 NPT Non-Valved Coupling Body
`

Zuletzt angesehen

Alle anzeigen