2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
3D Representation

HFC221235

3/4 Hose Barb Non-Valved In-Line Coupling Insert
In die Preisanfrage
Material:
Polysulfone
Material Finish:
Molded Black
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Non-Valved
HFC10635 Produktbild

HFC10635

3/8 NPT Non-Valved Coupling Body
`
HFCD10635 Produktbild

HFCD10635

3/8 NPT Valved Coupling Body
`

Alternative Bestelleinheit

Zuletzt angesehen

Alle anzeigen