2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

HFC171035

5/8 Hose Barb Non-Valved In-Line Coupling Body
In die Preisanfrage
Material:
Polysulfone
Material Finish:
Molded Black
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Non-Valved
HFC24635 Produktbild

HFC24635

3/8 NPT Non-Valved Coupling Insert
`
HFCD24635 Produktbild

HFCD24635

3/8 NPT Valved Coupling Insert
`

Zuletzt angesehen

Alle anzeigen