2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

HFCD10812

1/2 NPT Valved Coupling Body
In die Preisanfrage
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 60 psi, 4.2 bar
Color:
Gray
Mounting Option:
Thread
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
HFC24612 Produktbild

HFC24612

3/8 NPT Non-Valved Coupling Insert
`
HFCD24612 Produktbild

HFCD24612

3/8 NPT Valved Coupling Insert
`

Alternative Bestelleinheit

Zuletzt angesehen

Alle anzeigen