2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
Actual Part Not Shown

HFC43812

1/2" Elbow Hose Barb Non-Valved Panel Mount Coupling Insert
In die Preisanfrage
Material:
Polypropylene
Material Finish:
Grey
Pressure Range:
Vacuum to 60 psi, 4.2 bar
Mounting Option:
Panel Mount
Sterilization:
Gamma sterilizable
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Option:
Non-Valved
HFC10612 Produktbild

HFC10612

3/8 NPT Non-Valved Coupling Body
`
HFCD10612 Produktbild

HFCD10612

3/8 NPT Valved Coupling Body
`

Zuletzt angesehen

Alle anzeigen