2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
3D Representation

HFC241212

3/4 NPT Non-Valved Coupling Insert
In die Preisanfrage
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 60 psi, 4.2 bar
Color:
Gray
Mounting Option:
Thread
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Non-Valved
HFC10612 Produktbild

HFC10612

3/8 NPT Non-Valved Coupling Body
`
HFCD10612 Produktbild

HFCD10612

3/8 NPT Valved Coupling Body
`

Alternative Bestelleinheit

Zuletzt angesehen

Alle anzeigen