2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

HFCD17839M

1/2 Hose Barb Valved In-Line Coupling Body
In die Preisanfrage
Material:
Polysulfone, USP Class VI, ADCF
Material Finish:
Natural
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
Amber tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Zuletzt angesehen

Alle anzeigen