Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

AQX33024

1-1/2 Sanitary AseptiQuik X Body
Log In or register to download CAD Drawings.
In die Preisanfrage
Material:
Polycarbonate, USP Class VI, ADCF
Material Finish:
Molded White
Pressure Range:
Up to 60 psi, 4.1 bar
Color:
White with blue pull tab
Mounting Option:
Free Floating
Sterilization:
Gamma
Temperature Range:
39°F - 104°F (4°C - 40°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Option:
Non-Valved
Body Type:
Body
Weight:
.239 Each
Bag Qty:
1

Das könnte Sie auch interessieren

View all mating parts

Zuletzt angesehen

View all recently visited products